Drives are available with a choice of IP00 /chassis, IP21/ chassis, IP21 Type1,IP54/Type 12, IP55/Type12. IP66/ type 4X enclosures to facilitate their adoption in control cabinets, mounting in control rooms or mounting outdoors. A wide variety of options is offered including door mounted isolators, anti-condensation heaters, top or bottom cable entry etc and a variety of cooling options are alsoavailable.
-
IP20 Umrichtermodul (Baugröße A, B, und C) für Wand-/Schaltschrankmontage.