FC-301PK37T4Z20H3BXXXXXSXXXXAXBXCXXXXDX

131B2680

Frequenzumrichter
FC-301PK37T4Z20H3BXXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(PK37) 0,37 KW / 0,50 HP,
3-Phasig, 380 - 480 VAC,IP20 / Chassis Baugr. A1
EMV-Filter Kl. A1/B (C1)
Bremschopper
Kein LCP
Unbeschichtete PCB, Keine Netzoption
Akt. Release – Std.SW.
Baugröße: A1
Keine A-Option, Keine B-Option
Keine C1-Option, Keine D-Option

Weitere Optionen gemäß Typenschlüssel

Model code: FC-301PK37T4Z20H3BXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 3.386 Kilogram
Net weight 2.49 Kilogram
Volume 21.569 Liter
EAN 5702427219892

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z20 IP20 / Chassis A1 Frame
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A1 A1
Typecode Part 1 FC-301PK37T4Z20H3BXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.37 0.37
Height [mm] 200,0 200,0
Width w/ no C options [mm] 75,0 75,0
Depth [mm] 207,0 207,0
Depth with Option A/B [mm] 222,0 222,0
kVA 0.9 0.9
Power Loss HO [W] 35 35
Power Loss HO [W] 35 35
Continuous Current (HO) [A] 1.3 1.3
Intermittent Current (HO) [A] 2.08 2.08
Continuous Current (HO) [A] 1.2 1.2
Intermittent Current (HO) [A] 1.92 1.92
Calculated Gross Weight [kg] 3.386
Calculated Net Weight [kg] 2.49
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301PK37T4Z20H3BXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality