FC-302P55KT5E21H1BGXXXXSXXXXAXBXCXXXXDX

131B6033

Frequenzumrichter
FC-302P55KT5E21H1BGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P55K) 55 KW / 75 HP,
3-Phasig, 380 - 500 VAC,IP21/Typ 1
EMV-Klasse A1/B (C1)
Bremschopper
Grafisches LCP
Unbeschichtete PCB, Keine Netzoption
Akt. Release – Std.SW.
Baugröße: C2
Keine A-Option, Keine B-Option
Keine C1-Option, Keine D-Option

Weitere Optionen gemäß Typenschlüssel

Model code: FC-302P55KT5E21H1BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 60.18 Kilogram
Net weight 56.84 Kilogram
Volume 228.095 Liter
EAN 5702427337527

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-302P55KT5E21H1BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 55 55
Power 110% (NO) [KW] 75 75
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 73.4 73.4
Power Loss NO [W] 1384 1384
Power Loss NO [W] 1384 1384
Power Loss HO [W] 1022 1022
Power Loss HO [W] 1022 1022
Continuous Current (NO) [A] 147 147
Intermittent Current (NO) [A] 162 162
Continuous Current (NO) [A] 130 130
Intermittent Current (NO) [A] 143 143
Continuous Current (HO) [A] 106 106
Intermittent Current (HO) [A] 159 159
Continuous Current (HO) [A] 105 105
Intermittent Current (HO) [A] 158 158
Calculated Gross Weight [kg] 60.18
Calculated Net Weight [kg] 56.84
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P55KT5E21H1BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality