ESMT - Platinum-based sensors, 1000 Ω at 0 °C. All the temperature sensors are two-wire devices, and all connections are inter-changeable. The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes. The basic sensor contains a platinum element with a characteristic that complies with EN 60751.
Zeigt 2 Produkt(e)