The EKC 202D is a temperature controller designed for refrigeration applications. It is part of the Danfoss EKC series, which includes controllers for various refrigeration and air conditioning systems. The EKC 202D is specifically tailored for controlling temperature in refrigeration appliances and cold rooms.
Zeigt 1 Produkt(e)
Kühlstellenregelung (TXV), EKC 202D
Funktion: Temp, Multi Anwend., 4 Relais, Versorgungsspannung [V] [AC]: 230, Kommunik.: Optional MODBUS; Optional LON, Verpackungseinheit: Multi-Pack, Menge je Verpackungseinheit: 20