Shows 12 product(s)
BOCK, HAX22e/125 LT 2 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16257
BOCK, HAX22e/160 LT 2 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16258
BOCK, HAX22e/190 LT 3 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16259
BOCK, HAX34e/215 LT 3 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16274
BOCK, HAX34e/255 LT 4 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16275
BOCK, HAX34e/315 LT 5 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16276
BOCK, HAX34e/380 LT 6 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16277
BOCK, HAX22e/125 LT 2 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16257
BOCK, HAX22e/190 LT 3 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ32, Anti-vibration pads: No, Legacy BOCK ID: 16259
BOCK, HAX34e/380 LT 6 LG, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R454C; R407F; R448A; R455A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16277