Mehr anzeigen
UL-HG BOCK Verdichter

Zeigt 83 Produkt(e)

097B14944

BOCK, UL-HGX56e/850 ML 18, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14944

097B14945

BOCK, UL-HGX56e/850 S 25, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14945

097B14946

BOCK, UL-HGX56e/995 ML 23, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14946

097B14947

BOCK, UL-HGX56e/995 S 30, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14947

097B14948

BOCK, UL-HGX56e/1155 ML 28, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14948

097B14949

BOCK, UL-HGX56e/1155 S 35, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14949

097B16312

BOCK, UL-HGX22e/125 ML 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16312

097B16313

BOCK, UL-HGX22e/125 S 3, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16313

097B16314

BOCK, UL-HGX22e/160 ML 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16314

097B16315

BOCK, UL-HGX22e/160 S 3, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16315

Ansicht: