The controller is a self-acting pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising pressure. The controller has a control valve, an actuator with one control diaphragm and a spring(s) for pressure setting.Further on two valve versions are available:– VFG 2 with metallic sealing cone– VFG 21 with soft sealing cone
Zeigt 60 Produkt(e)