UL-HG P CO2 T (LSPM) transcritical BOCK Verdichter

Mehr anzeigen
UL-HG P CO2 T (LSPM) transcritical BOCK Verdichter

Zeigt 47 Produkt(e)

097B16566

BOCK, UL-HGX24/55 MLP 6 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16566

097B16567

BOCK, UL-HGX24/55 SP 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16567

097B16568

BOCK, UL-HGX24/55 SHP 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16568

097B16569

BOCK, UL-HGX24/70 MLP 7 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16569

097B16570

BOCK, UL-HGX24/70 SP 9 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16570

097B16571

BOCK, UL-HGX24/70 SHP 9 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16571

097B16572

BOCK, UL-HGX24/90 MLP 8 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16572

097B16573

BOCK, UL-HGX24/90 SP 12 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16573

097B16574

BOCK, UL-HGX24/90 SHP 12 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16574

097B16575

BOCK, UL-HGX24/110 MLP 10 CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16575

Ansicht: