Danfoss DCJ series scroll compressors are manufactured using the most advanced machining, assembly, and process control techniques. In the design of both the compressor and the factory, very high standards of reliability and process control were the first priority. The result is a highly efficient product with the highest reliability obtainable, and a low sound level.
Zeigt 1 Produkt(e)
Scrollverdichter, DCJ091T4LC6
Kältemittel: R410A, Segmentnutzung: Klimatechnik, Verdichter-Versorgungsspannung [V]: 380-415/3/50 460/3/60, Verpackungseinheit: Einzelpack