Danfoss has selected a programme of temperature sensors to be used with the ETC and ERC range of controllers.NTC (Negative Temperature Coefficient) temperature sensors change resistance with temperature in a manner compatible with the controller software. They are fully compliant with the tolerance requirements according to IEC 60060-1.
Zeigt 18 Produkt(e)