Interne Wärmeübertrager, HE 8.0

015D0009

Eintritt Anschluss-Typ: Löt, ODF, Max. zul. Betriebsdruck [bar]: 21.5

Product details

Gross weight 2.68 Kilogram
Net weight 2.33 Kilogram
Volume 50.662 Liter
EAN 5702422024415

 

Approval EAC
LLC CDC TYSK
RoHS
RoHS China
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODF
Inlet size [mm] 42 mm
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 40 bar
Max. test pressure [psig] 580 psig
Max. Working Pressure [bar] 21.5 bar
Max. Working Pressure [psig] 312 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -60 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -76 °F
Oil free refrigerants R513A
Outlet connection type Solder, ODF
Outlet size [mm] 16 mm
Packing format Multi pack
Product accessories No
Product group Heat exchangers
Product Name Description Tube-in-tube heat exchanger
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
SCIP dossier no. 077009ff-72e9-459b-9369-dc4f1d0f0df1
SCIP dossier product name HE 0.5 - 8.0
Serviceable No
Type HE 8.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality