-
n/a
-
MCB 112 – PTC-Option für Motor-Alleinschutz
Modul mit ATEX-konformem thermischen Alleinschutz für EEx-d-Motoren. (Ziehl MS 220 DA)
> 1 PTB-zertifizierter Kaltleitereingang
> 1 Abschaltsignal zur Nutzung der integrierten Sicherheitsfunktion (STO)
> 1 Logikausgang zur Fehleridentifikation
-
MCB 114 - PT100/PT1000-Option
Ermöglicht die Auswertung von bis zu 3 PT100/PT1000 Sensoren. Auslösegrenzen können frei definiert werden. Zugriff auf die aktuellen Temperaturwerte ist übers LCP oder einen Feldbus möglich
- Anschluss von 2- und 3-Draht Sensoren
- Automatische Erkennung des Sensortyps (PT100/PT1000 )
- Zusätzlicher 4-20 mA Eingang
-
Please contact sales for further details.
-
VLT® Safety Option MCB 150 (B6)
Expand the Safe Torque Off (STO) function, which is integrated in a standard VLT® AutomationDrive. Use the Safe Stop 1 (SS1) function to perform a controlled stop before removing torque. Use the Safely Limited Speed (SLS) or Safe Maximum Speed (SMS) function to monitor whether a specified speed is exceeded
-,,The functions can be used up to PL d according to ISO 13849-1 and SIL 2 according to IEC 61508
-,,2 safe programmable inputs
-,,Safe LCP Copy
-,,Dynamic commissioning report
-,,TTL encoder as speed feedback
-
VLT® Safety Option MCB 151 (B7)
Expand the Safe Torque Off (STO) function, which is integrated in a standard VLT® AutomationDrive. Use the Safe Stop 1 (SS1) function to perform a controlled stop before removing torque. Use the Safely Limited Speed (SLS) or Safe Maximum Speed (SMS) function to monitor whether a specified speed is exceeded
-,,The functions can be used up to PL d according to ISO 13849-1 and SIL 2 according to IEC 61508
-,,2 safe programmable inputs
-,,Safe LCP Copy
-,,Dynamic commissioning report
-,,HTL encoder as speed feedback or sensorless operation with VLT® Sensorless Safety MCB 159 option
With the MCB 159 option, an external sensor is no longer required for safe speed monitoring (SS1/SLS/SMS).
Select VLT® Sensorless Safety MCB 159 as a C1(7) option in the configurator
Note:
-,,MCB 159 is only available as an extension to MCB 151.
-,,Drives with MCB 159 can actually only be produced in Denmark (A, B, C frames and some D frames). Other drives cannot be configured and have to be upgraded with MCB 159 as a spare part (Ordering number: 134b6644).
-
The VLT® Safety Option MCB 152 operates the safety functions of a frequency converter via the PROFIsafe fieldbus. It improves flexibility by connecting safety devices within a plant. Central and decentral drives located at different machinery cells can easily be interconnected with the PROFIsafe safety fieldbus. This interconnection enables activation of Safe Torque Off (STO) irrespective of where a hazard occurs. The safety functions of the MCB 152 are implemented according to EN IEC 61800-5-2.
The MCB 152 supports PROFIsafe functionality to activate integrated safety functions of the VLT AutomationDrive from any PROFIsafe host, up to Safety Integrity Level SIL 2 according to EN IEC 61508 and EN IEC 62061, Performance Level PL d, Category 3 according to EN ISO 13849-1.
Features:
- Replacement of external safety equipment
- Reduced space requirements
- 2 safe programmable inputs
- 1 safe output (for T37)
- Easier machine certification
- Drive can be powered continuously
- Safe LCP Copy
- Dynamic commissioning report
-
MCB 101 – Erweiterte E/A-Option
Erweitert die Anzahl der frei programmierbaren Steuerein- und -ausgänge um folgende E/A´s:
- 3 Digitaleingänge optoentkoppelt (0 ..24 V)
- 2 Analogeingänge (0 ..10 V) [Auflösung 10 bit mit Vorzeichen]
- 2 Digitalausgänge NPN/PNP umschaltbar (24 V)
- 1 Analogausgang (0/4 ..20 mA)
-
MCB 105 – Relais-Option
Erweitert den VLT® AutomationDrive um 3 zusätzliche Lastrelais (Wechslerkontakte).
Nenndaten der Lastrelais:
- Max. Last 240 V AC (ohmsch) = 2 A
- Max. Last 240 V AC (Cos Phi 0,4) = 0,2 A
- Max. Last 24 V DC = 1 A
-
MCB 102 – Drehgeber-Option
Universelle Drehgeberauswertung für den dynamischen Betrieb von Asynchronmotoren oder Permanentmagnet Synchronmotoren.
Folgende Drehgebertypen werden unterstützt:
- TTL Inkrementalgeber (5V )
- SSI- und EnDat-Schnittstelle
- SinCos HIPERFACE
Die Spannungsversorgung für den Geber ist integriert
-
MCB-132 Encoder Positioning
Please contact sales for further details.
-
MCB 103 – Resolver-Option
Ermöglicht den Betrieb von Asynchronmotoren oder permanenterregten Synchronmotoren mit einer Resolverrückführung.
Unterstützte Resolvertypen:
- Eingangsspannung 4 ...8 Vrms
- Eingangsfrequenz 2,5 ...15 kHz
- Eingangsstrom max. 50 mA rms
- Sekundäre Eingangsspannung 4 Vrms
- Auflösung 10 bit bei 4 Vrms Eingangsamplitude
-
MCB-133 Resolver Positioning
Please contact sales for further details.
-
MCB 108 – DC/DC Konverter (2-Draht Sicherheitsfunktion)
Ermöglicht den Anschluss von sicheren Ausgangsbaugruppen mit Diagnoseimpuls (Querschlussüberwachung)
am Steuereingang für STO (Klemme 37).
Direkter Anschluss von Sicherheitssteuerungen oder Lichtgittern mit zweidrahtiger Ausführung und Diagnoseüberwachung.