(BX) Keine B-Option
n/a
(B2) MCB-112 PTC-Therm.karte
MCB 112 – PTC-Option für Motor-Alleinschutz Modul mit ATEX-konformem thermischen Alleinschutz für EEx-d-Motoren. (Ziehl MS 220 DA) > 1 PTB-zertifizierter Kaltleitereingang > 1 Abschaltsignal zur Nutzung der integrierten Sicherheitsfunktion (STO) > 1 Logikausgang zur Fehleridentifikation
(B4) MCB-114 VLT-Sensoreingang
MCB 114 - PT100/PT1000-Option Ermöglicht die Auswertung von bis zu 3 PT100/PT1000 Sensoren. Auslösegrenzen können frei definiert werden. Zugriff auf die aktuellen Temperaturwerte ist übers LCP oder einen Feldbus möglich - Anschluss von 2- und 3-Draht Sensoren - Automatische Erkennung des Sensortyps (PT100/PT1000 ) - Zusätzlicher 4-20 mA Eingang
(B5) MCB-115 Programm. I/O
Please contact sales for further details.
(B6) MCB-150 Safe Option TTL
VLT® Safety Option MCB 150 (B6) Expand the Safe Torque Off (STO) function, which is integrated in a standard VLT® AutomationDrive. Use the Safe Stop 1 (SS1) function to perform a controlled stop before removing torque. Use the Safely Limited Speed (SLS) or Safe Maximum Speed (SMS) function to monitor whether a specified speed is exceeded -,,The functions can be used up to PL d according to ISO 13849-1 and SIL 2 according to IEC 61508 -,,2 safe programmable inputs -,,Safe LCP Copy -,,Dynamic commissioning report -,,TTL encoder as speed feedback
(B7) MCB-151 Safe Option HTL
VLT® Safety Option MCB 151 (B7) Expand the Safe Torque Off (STO) function, which is integrated in a standard VLT® AutomationDrive. Use the Safe Stop 1 (SS1) function to perform a controlled stop before removing torque. Use the Safely Limited Speed (SLS) or Safe Maximum Speed (SMS) function to monitor whether a specified speed is exceeded -,,The functions can be used up to PL d according to ISO 13849-1 and SIL 2 according to IEC 61508 -,,2 safe programmable inputs -,,Safe LCP Copy -,,Dynamic commissioning report -,,HTL encoder as speed feedback or sensorless operation with VLT® Sensorless Safety MCB 159 option With the MCB 159 option, an external sensor is no longer required for safe speed monitoring (SS1/SLS/SMS). Select VLT® Sensorless Safety MCB 159 as a C1(7) option in the configurator Note: -,,MCB 159 is only available as an extension to MCB 151. -,,Drives with MCB 159 can actually only be produced in Denmark (A, B, C frames and some D frames). Other drives cannot be configured and have to be upgraded with MCB 159 as a spare part (Ordering number: 134b6644).
(B8) MCB-152 PROFIsafe
The VLT® Safety Option MCB 152 operates the safety functions of a frequency converter via the PROFIsafe fieldbus. It improves flexibility by connecting safety devices within a plant. Central and decentral drives located at different machinery cells can easily be interconnected with the PROFIsafe safety fieldbus. This interconnection enables activation of Safe Torque Off (STO) irrespective of where a hazard occurs. The safety functions of the MCB 152 are implemented according to EN IEC 61800-5-2. The MCB 152 supports PROFIsafe functionality to activate integrated safety functions of the VLT AutomationDrive from any PROFIsafe host, up to Safety Integrity Level SIL 2 according to EN IEC 61508 and EN IEC 62061, Performance Level PL d, Category 3 according to EN ISO 13849-1. Features: - Replacement of external safety equipment - Reduced space requirements - 2 safe programmable inputs - 1 safe output (for T37) - Easier machine certification - Drive can be powered continuously - Safe LCP Copy - Dynamic commissioning report
(BK) MCB-101 General purp. I/O
MCB 101 – Erweiterte E/A-Option Erweitert die Anzahl der frei programmierbaren Steuerein- und -ausgänge um folgende E/A´s: - 3 Digitaleingänge optoentkoppelt (0 ..24 V) - 2 Analogeingänge (0 ..10 V) [Auflösung 10 bit mit Vorzeichen] - 2 Digitalausgänge NPN/PNP umschaltbar (24 V) - 1 Analogausgang (0/4 ..20 mA)
(BP) MCB-105 Relaiskarte
MCB 105 – Relais-Option Erweitert den VLT® AutomationDrive um 3 zusätzliche Lastrelais (Wechslerkontakte). Nenndaten der Lastrelais: - Max. Last 240 V AC (ohmsch) = 2 A - Max. Last 240 V AC (Cos Phi 0,4) = 0,2 A - Max. Last 24 V DC = 1 A
(BR) MCB-102 Encoder-Option
MCB 102 – Drehgeber-Option Universelle Drehgeberauswertung für den dynamischen Betrieb von Asynchronmotoren oder Permanentmagnet Synchronmotoren. Folgende Drehgebertypen werden unterstützt: - TTL Inkrementalgeber (5V ) - SSI- und EnDat-Schnittstelle - SinCos HIPERFACE Die Spannungsversorgung für den Geber ist integriert
(BU) MCB-103 Resolver-Option
MCB 103 – Resolver-Option Ermöglicht den Betrieb von Asynchronmotoren oder permanenterregten Synchronmotoren mit einer Resolverrückführung. Unterstützte Resolvertypen: - Eingangsspannung 4 ...8 Vrms - Eingangsfrequenz 2,5 ...15 kHz - Eingangsstrom max. 50 mA rms - Sekundäre Eingangsspannung 4 Vrms - Auflösung 10 bit bei 4 Vrms Eingangsamplitude
(BZ) Scherh.-SPS Schnittst.
MCB 108 – DC/DC Konverter (2-Draht Sicherheitsfunktion) Ermöglicht den Anschluss von sicheren Ausgangsbaugruppen mit Diagnoseimpuls (Querschlussüberwachung) am Steuereingang für STO (Klemme 37). Direkter Anschluss von Sicherheitssteuerungen oder Lichtgittern mit zweidrahtiger Ausführung und Diagnoseüberwachung.