DC filter 1150A 1200V Tr WF
181B5989
FLU-LDC-1150-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
FLU-LDC-1150-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
Gross weight | 471 kg |
Net weight | 411 kg |
Volume | 0.847 m3 |
EAN | 5715253345604 |
Gross weight | 471 kg |
Net weight | 411 kg |
Volume | 0.847 m3 |
EAN | 5715253345604 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |