DC filter 700A 1200V Tr WF
181B5985
FLU-LDC-0700-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
FLU-LDC-0700-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
Gross weight | 402 kg |
Net weight | 357 kg |
Volume | 0.48 m3 |
EAN | 5715253345567 |
Gross weight | 402 kg |
Net weight | 357 kg |
Volume | 0.48 m3 |
EAN | 5715253345567 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |