DC filter 700A 1200V Pt100 WF

181B5984

FLU-LDC-0700-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).

Product details

Gross weight 402 kg
Net weight 357 kg
Volume 0.48 m3
EAN 5715253345550

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series DC filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality