DC filter 420A 750V Tr AN
181B5981
FLU-LDC-0420-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0420-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 450 kg |
Net weight | 390 kg |
Volume | 0.847 m3 |
EAN | 5715253345529 |
Gross weight | 450 kg |
Net weight | 390 kg |
Volume | 0.847 m3 |
EAN | 5715253345529 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |