DC filter 400A 1025V Pt100 AF
181B5978
FLU-LDC-0400-6-0-BPT
DC-filter for energy storage application, with PT100 temp sensors.
Forced air cooling (AF).
FLU-LDC-0400-6-0-BPT
DC-filter for energy storage application, with PT100 temp sensors.
Forced air cooling (AF).
Gross weight | 237 kg |
Net weight | 192 kg |
Volume | 0.48 m3 |
EAN | 5715253345475 |
Gross weight | 237 kg |
Net weight | 192 kg |
Volume | 0.48 m3 |
EAN | 5715253345475 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |