DC filter 340A 1200V Pt100 WF
181B5974
FLU-LDC-0340-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
FLU-LDC-0340-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
Gross weight | 285 kg |
Net weight | 240 kg |
Volume | 0.48 m3 |
EAN | 5715253345437 |
Gross weight | 285 kg |
Net weight | 240 kg |
Volume | 0.48 m3 |
EAN | 5715253345437 |
Proposition 65 |
|
Proposition 65 |
|
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |