DUT-0590-6-0-S Du/dt 590A 690V IP00

181B0508

DUT-0590-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 590 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 345 x 304 x 470 mm
Weight: 50 kg

Product details

Gross weight 50 kg
Net weight 50 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality