DUT-0130-6-0-P, dU/dt 130A 690V IP00

181B0414

DUT-0130-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 181 mm
Weight: 22 kg

Product details

Gross weight 22 kg
Net weight 22 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality