DUT-0100-6-2-P Du/dt 100A 690V IP21

181B0086

DUT-0100-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 100 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 150 W
Degree of protection: IP21
Dimensions H x W x D: 430 x 289 x 205 mm
Weight: 23 kg

Product details

Gross weight 23 kg
Net weight 23 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality