PHD102040T4E013CCXXXXX2XXXXXXXX

178U0660

PHD PANEL CONSISTING OF:
VLT DRIVE
40 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Circuit Breaker, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102040T4E013CCXXXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102040T4E013CCXXXXX2XXXXXXXX

Product details

Gross weight 287.13 kg
Net weight 255.61 kg
Volume 0 l
EAN 5714853466214

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 040 40 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E01 Nema 1
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES C Main Circuit Breaker
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD B4 B4
Typecode Part 1 PHD102040T4E013CCXXX
Typecode Part 2 XX2XXXXXXXX
Schematic 174N9963
Installation Drawing 174N9287-04
ELECTRICAL LAYOUT 174N9287-03
Drive Typecode Part 1 FC-102P30KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 PHD102040T4E013CCXXX
Modelcode02 XX2XXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 287.13
Calculated Net Weight [kg] 255.61
Calculated Gross Weight (lbs) 633.01340199
Calculated Net Weight [lbs] 563.52368503
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P30KT4E20H2XGXXXXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 52.0 A,
Input current in Normal Overlo 52.9 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 100 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-80
Fuse 3 ID FU2031 FU2032
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-1-1/2
Fuse 4 ID FU2101
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-3.5
Fuse 5 ID FU2061
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FNM-2
Connection 1 ID L1, L2, L3
Connection 1 Torque VARIES: See label by input
Connection 1 Type Use Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque VARIES: See label by output
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame B4
Panel Schematic 174N9963
Layout Drawing Number 174N9287-04
Assembly Drawing Number 174N9287-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality