PHD102075T4E123CMXXXXX2XXJXXXXX

177U9587

PHD PANEL CONSISTING OF:
VLT DRIVE
75 HP, 480 Volt, Nema 12,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
BACNet (109), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102075T4E123CMXXXXX2XXJXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102075T4E123CMXXXXX2XXJXXXXX

Product details

Gross weight 48.81 kg
Net weight 17.29 kg
Volume 0 l
EAN 5714853466320

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 075 75 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E12 Nema 12
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION J BACNet (109)
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD C3 C3
Typecode Part 1 PHD102075T4E123CMXXX
Typecode Part 2 XX2XXJXXXXX
Schematic 174N9959
Installation Drawing 174N9287-04
ELECTRICAL LAYOUT 174N9287-03
Drive Typecode Part 1 FC-102P55KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAJBXCXXXXDX
Modelcode01 PHD102075T4E123CMXXX
Modelcode02 XX2XXJXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 48.81
Calculated Net Weight [kg] 17.29
Calculated Gross Weight (lbs) 107.60764863
Calculated Net Weight [lbs] 38.11793167
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P55KT4E20H2XGXXXXSXXXXAJ
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 96.0 A,
Input current in Normal Overlo 96.9 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 200 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-150
Fuse 3 ID FU2031 FU2032
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-1-1/2
Fuse 4 ID FU2101
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-3.5
Fuse 5 ID FU2061
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FNM-2
Connection 1 ID L1, L2, L3
Connection 1 Torque 200 (22.6)
Connection 1 Type Use 75°C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 375 (42.4)
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame C3
Panel Schematic 174N9959
Layout Drawing Number 174N9287-04
Assembly Drawing Number 174N9287-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality