PHD102030T4E3R3CCXXXXX2XXXXXXXX

177U8878

PHD PANEL CONSISTING OF:
VLT DRIVE
30 HP, 480 Volt, Nema 3R,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Circuit Breaker, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102030T4E3R3CCXXXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102030T4E3R3CCXXXXX2XXXXXXXX

Product details

Gross weight 49.35 kg
Net weight 17.83 kg
Volume 0 l
EAN 5714853466429

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 030 30 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E3R Nema 3R
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES C Main Circuit Breaker
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD B4 B4
Typecode Part 1 PHD102030T4E3R3CCXXX
Typecode Part 2 XX2XXXXXXXX
Schematic 174N9965
Installation Drawing 174N9288-04
ELECTRICAL LAYOUT 174N9288-03
Drive Typecode Part 1 FC-102P22KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 PHD102030T4E3R3CCXXX
Modelcode02 XX2XXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 49.35
Calculated Net Weight [kg] 17.83
Calculated Gross Weight (lbs) 108.79814505
Calculated Net Weight [lbs] 39.30842809
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P22KT4E20H2XGXXXXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 40.0 A,
Input current in Normal Overlo 40.9 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 60 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-60
Fuse 3 ID FU2031 FU2032
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-1-1/2
Fuse 4 ID FU2101
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-3.5
Fuse 5 ID FU2061
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FNM-2
Connection 1 ID L1, L2, L3
Connection 1 Torque VARIES: See label by input
Connection 1 Type Use Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque VARIES: See label by output
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame B4
Panel Schematic 174N9965
Layout Drawing Number 174N9288-04
Assembly Drawing Number 174N9288-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality