DUT-0025-6-0 Du/dt 25A 690V IP00

141F6833

DUT-0025-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 25 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 120 W
Degree of protection: IP00
Dimensions H x W x D: 215 x 180 x 125 mm
Weight: 8,9 kg

Product details

Gross weight 6 kg
Net weight 6 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality