SIN-1160-5-0-P,SINE-filt 1160A 500V IP00

141F1375

SIN-1160-5-0-P

Product details

Gross weight 420 kg
Net weight 420 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality