SIN-0620-6-0-P,SINE-filt 620A 690V IP00

141F1371

SIN-0620-6-0-P

Product details

Gross weight 360.2 kg
Net weight 360 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality