RFI-1000-6-0, EMC filt 1000A 690V IP00

141F1308

RFI-1000-6-0

Product details

Gross weight 25 kg
Net weight 18 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series EMC filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality