PHD102150T6E12N0MDXXXX2CXX0XXXX

137H5127

PHD PANEL CONSISTING OF:
VLT DRIVE
150 HP, 600 Volt, Nema 12,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, Dv/Dt Output Filter,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
No A Option, Analog I/O (109),
No C Option, No D Option, FRAME SIZE:

PHD102150T6E12N0MDXXXX2CXX0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102150T6E12N0MDXXXX2CXX0XXXX

Product details

Gross weight 79.92 kg
Net weight 48.4 kg
Volume 0 l
EAN 5715253419282

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 150 150 HP
VOLTAGE T6 600 Volt
ENCLOSURE TYPE E12 Nema 12
BYPASS CIRCUIT N0 No Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER D Dv/Dt Output Filter
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING C Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION 0 Analog I/O (109)
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD D3H D3H
Typecode Part 1 PHD102150T6E12N0MDXX
Typecode Part 2 XX2CXX0XXXX
Schematic 174N9950
Installation Drawing 174N9301-04
ELECTRICAL LAYOUT 174N9301-03
Drive Typecode Part 1 FC-102N132T7E20H2XGC
Drive Typecode Part 2 7XXSXXXXAXB0CXXXXDX
Modelcode01 PHD102150T6E12N0MDXX
Modelcode02 XX2CXX0XXXX
Product Catalog NAMC North America (Regional)
Calculated Gross Weight [kg] 79.92
Calculated Net Weight [kg] 48.4
Calculated Gross Weight (lbs) 176.19347016
Calculated Net Weight [lbs] 106.7037532
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102N132T7E20H2XGC7XXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 600 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-600 VAC,
Output frequency 0-60 Hz
Nominal output current NO 155 A,
Input current in Normal Overlo 152 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 200 A, CLASS J
Short circuit current rating 100 kA
Fuse 3 ID FU1171 FU1172
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-3 2/10
Fuse 4 ID FU1201
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-7
Connection 1 ID L1, L2, L3
Connection 1 Torque 200 (22.6)
Connection 1 Type Use 75°C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 160 (18)
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame D3H
Panel Schematic 174N9950
Layout Drawing Number 174N9301-04
Assembly Drawing Number 174N9301-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality