MCD60244BT7S2X00CV1

136G7362

MCD60244BT7S2X00CV1

MCD60244BT7S2X00CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
244 A, Three phase 380-690 V AC
Frame size 2, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60244BT7S2X00CV1

Product details

Gross weight 12.7 kg
Net weight 12.7 kg
Volume 59.4 l
EAN 5710108638474

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0244 244 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60244BT7S2X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60244BT7S2X00CV1
Calculated Gross Weight [kg] 16.3
Calculated Net Weight [kg] 15.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality