MCD60129BT7S1X20CV1

136G7360

MCD60129BT7S1X20CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
129 A, Three phase 380-690 V AC
Frame size 1, IP20
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60129BT7S1X20CV1

Product details

Gross weight 5.5 kg
Net weight 5.5 kg
Volume 17.589 l
EAN 5710108638450

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0129 129 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S1 Frame size 1
Performance X Reserved
IP Rating 20 IP20
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60129BT7S1X20CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60129BT7S1X20CV1
Calculated Gross Weight [kg] 6.1
Calculated Net Weight [kg] 5.5
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality