FC-280P1K5T4E21H2BNCXXXSXXXXAX

135N1758

Frequency converter
FC-280P1K5T4E21H2BNCXXXSXXXXAX
VLT® Midi Drive FC-280
1.5 kW / 2.0 HP, Three phase 380-480 VAC
IP21 / Type 1, EMC Cat C3 (200/400V)
Brake chopper, Numerical Local Control Panel
Coated PCB, Latest release
Standard w. Modbus
Frame: K1
Other options according to Model code

Model code: FC-280P1K5T4E21H2BNCXXXSXXXXAX
Re-configure

Product details

Gross weight 3.81 Kilogram
Net weight 2.233 Kilogram
EAN 5710108179359

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P1K5 1.5 kW / 2.0 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display N Numerical Local Control Panel
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AX Standard w. Modbus
Frame Size K1 K1
Typecode Part 1 FC-280P1K5T4E21H2BNC
Typecode Part 2 XXXSXXXXAX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.83
Calculated Net Weight [kg] 3.53
Intermittent Current (HO) [A] 5.9 5.9
Intermittent Current (HO) [A] 5.9 5.9
Continuous Current (HO) [A] 3.7 3.7
Continuous Current (HO) [A] 3.4 3.4
Power Loss HO [W] 52.9 52.9
kVA 2.6 2.6
Power 160% (HO) [KW] 1.5 1.5
Height [mm] 338.5 338.5
Width w/ no C options [mm] 100.0 100.0
Depth [mm] 183.0 183.0
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P1K5T4E21H2BNC
Modelcode02 XXXSXXXXAX
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality