FC-021P2K2S2E20HXBXCXXXSXXX

132L9687

Frequency Converter
FC-021P2K2S2E20HXBXCXXXSXXX
VLT® Micro Drive FC-21
(P2K2) 2.2 KW / 3.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-021P2K2S2E20HXBXCXXXSXXX

Product details

Gross weight 3.3 kg
Net weight 3 kg
Volume 0 l
EAN 5715253003832

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 021 21
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M3 M3-FRAME
Typecode Part 1 FC-021P2K2S2E20HXBXCXXXSXXX
Modelcode01 FC-021P2K2S2E20HXBXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 3.3
Calculated Net Weight [kg] 3
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality