S102005T6E123CMN2XXSXXZXXGXXXXXXXX0XXXX0

132L7471

APU CONSISTING OF:
FC-102 VFD
5HP, 600 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, No Communication Cards,
Analog I/O MCB 109, No Option C2,
No Software option, 24V DC backup

FRAME SIZE: A5
APU TIER: Tier 2

S102005T6E123CMN2XXSXXZXXGXXXXXXXX0XXXX0
MECHANICAL DRAWING: 176U5290
ELECTRICAL DRAWING: 007N0630

Model code: S102005T6E123CMN2XXSXXZXXGXXXXXXXX0XXXX0

Product details

Gross weight 48.36 kg
Net weight 30.22 kg
Volume 0 l
EAN 5714853890293

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 005 5HP
Voltage T6 600 Volt
Enclosure E12 Nema 12
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing N 100kA SCCR
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI X No Filter
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B 0 Analog I/O MCB 109
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D 0 24V DC backup
Tiers 2 Tier 2
Frame Size A5 A5
Typecode Part 1 S102005T6E123CMN2XXS
Typecode Part 2 XXZXXGXXXXXXXX0XXXX0
Modelcode01 S102005T6E123CMN2XXS
Modelcode02 XXZXXGXXXXXXXX0XXXX0
Drive Typecode Part 1 FC-102P4K0T6E55HXXGX
Drive Typecode Part 2 7SXSXXXXAXB0CXXXXD0
Schematic 007N0630
Installation Drawing 176U5290
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 30.22
Calculated Gross Weight [kg] 48.36
Calculated Net Weight [lbs] 66.62370706
Calculated Gross Weight (lbs) 106.61556828
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40 °C/ 104 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame Frame A5
Panel Tier Indicator Tier 2
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-575 VAC,
Output frequency 3Ø, 0 - 60 Hz
Input current in Normal Overlo 6.4 A,
Nominal output current NO 6.1 A,
Motor HP Rating (Single/CMS) 5.0 HP,
Motor FLA Rating (Single/CMS) 6.1 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 10 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type LP-CC-20
Short circuit current rating 100 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 17 (1.9) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 20 (2.3) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0630
Layout Drawing Number 176U5290
ENCLOSURE LAYOUT 176U8464
ELECTRICAL LAYOUT 176U5292
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality