S102003T6E013CMD2DXSXXZXXGXXXXXXXXXXXXX0

132L6768

APU CONSISTING OF:
FC-102 VFD
3 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
Output dV/dt Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, 24V DC backup

FRAME SIZE: A3
APU TIER: Tier 3

S102003T6E013CMD2DXSXXZXXGXXXXXXXXXXXXX0
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0266

Model code: S102003T6E013CMD2DXSXXZXXGXXXXXXXXXXXXX0

Product details

Gross weight 51.85 kg
Net weight 33.71 kg
Volume 0 l
EAN 5714853482627

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 003 3 HP
Voltage T6 600 Volt
Enclosure E01 Nema 1
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing D Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor D Output dV/dt Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI X No Filter
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D 0 24V DC backup
Tiers 3 Tier 3
Frame Size A3 A3
Typecode Part 1 S102003T6E013CMD2DXS
Typecode Part 2 XXZXXGXXXXXXXXXXXXX0
Modelcode01 S102003T6E013CMD2DXS
Modelcode02 XXZXXGXXXXXXXXXXXXX0
Drive Typecode Part 1 FC-102P2K2T6E20HXXGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXD0
Schematic 007N0266
Installation Drawing 176U5288
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 33.71
Calculated Gross Weight [kg] 51.85
Calculated Net Weight [lbs] 74.31784133
Calculated Gross Weight (lbs) 114.30970255
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45 °C/ 113 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame Frame A3
Panel Tier Indicator Tier 3
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-575 VAC,
Output frequency 3Ø, 0 - 60 Hz
Input current in Normal Overlo 4.4 A,
Nominal output current NO 3.9 A,
Motor HP Rating (Single/CMS) 3.0 HP,
Motor FLA Rating (Single/CMS) 3.9 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type LP-CC-10
Short circuit current rating 5 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 7 (0.79) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 5.5 (0.6) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0266
Layout Drawing Number 176U5288
ENCLOSURE LAYOUT 176U5306
ELECTRICAL LAYOUT 176U5302
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality