FC-321P18KT5P66H2BGXXSXSXXXXANBXCXXXXDX

132L5216

Frequency converter
FC-321P18KT5P66H2BGXXSXSXXXXANBXCXXXXDX
VLT® AutomationDrive EZ321
(P18K) 18.5 KW / 25 HP, Three phase 380-500 VAC
IP66 / NEMA 4X Backplate, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
EtherNet/IP MCA 121, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: B2
Other options according to model Code

Model code: FC-321P18KT5P66H2BGXXSXSXXXXANBXCXXXXDX

Product details

Gross weight 27.3 kg
Net weight 27 kg
Volume 0 l
EAN 5714853447169

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P18K (P18K) 18.5 KW / 25 HP
Voltage T5 Three phase 380-500 VAC
Enclosure P66 IP66 / NEMA 4X Backplate
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 27.3
Calculated Net Weight [kg] 27
Typecode Part 1 FC-321P18KT5P66H2BGX
Typecode Part 2 XSXSXXXXANBXCXXXXDX
Modelcode01 FC-321P18KT5P66H2BGX
Modelcode02 XSXSXXXXANBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 22
Power 160% (HO) [KW] 18.5
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
Continuous Current (NO) [A] 44
Intermittent Current (NO) [A] 48.4
Continuous Current (NO) [A] 40
Intermittent Current (NO) [A] 44
Power Loss HO [W] 444
Power Loss HO [W] 444
kVA 26
Continuous Current (HO) [A] 37.5
Intermittent Current (HO) [A] 60
Recommended Factory ERR01 Cannot Determine Vendor
Continuous Current (HO) [A] 34
Intermittent Current (HO) [A] 54.4
Power Loss NO [W] 525
Power Loss NO [W] 525
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality