FC-321N110T5E54H2XGCXXXSXXXXANBXCXXXXDX

132L5164

Frequency converter
FC-321N110T5E54H2XGCXXXSXXXXANBXCXXXXDX
VLT® AutomationDrive EZ321
(N110) 110 KW / 150 HP, Three phase 380-500 VAC
IP54 / Type 12, RFI Class A2 (C3)
No brake chopper
Graphical Local Control Panel
Coated PCB, No Mains Option
EtherNet/IP MCA 121, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: D1H
Other options according to model Code

Model code: FC-321N110T5E54H2XGCXXXSXXXXANBXCXXXXDX

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5714853446735

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating N110 (N110) 110 KW / 150 HP
Voltage T5 Three phase 380-500 VAC
Enclosure E54 IP54 / Type 12
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop X No brake chopper
LCP G Graphical Local Control Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
Typecode Part 1 FC-321N110T5E54H2XGC
Typecode Part 2 XXXSXXXXANBXCXXXXDX
Modelcode01 FC-321N110T5E54H2XGC
Modelcode02 XXXSXXXXANBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 132
Power 150% (HO) [KW] 110
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
Continuous Current (NO) [A] 260
Intermittent Current (NO) [A] 286
Continuous Current (NO) [A] 240
Intermittent Current (NO) [A] 264
Power Loss HO [W] 2289
Power Loss HO [W] 2051
kVA 147
Continuous Current (HO) [A] 212
Intermittent Current (HO) [A] 318
Recommended Factory ERR01 Cannot Determine Vendor
Continuous Current (HO) [A] 190
Intermittent Current (HO) [A] 285
Power Loss NO [W] 2954
Power Loss NO [W] 2724
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality