FC-321P3K7T2P66H2BGXXSXSXXXXAXBXCXXXXDX

132L4875

Frequency converter
FC-321P3K7T2P66H2BGXXSXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ321
(P3K7) 3.7 KW / 5.0 HP, Three phase 200-240 VAC
IP66 / NEMA 4X Backplate, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: A5
Other options according to model Code

Model code: FC-321P3K7T2P66H2BGXXSXSXXXXAXBXCXXXXDX

Product details

Gross weight 14.3 kg
Net weight 14 kg
Volume 0 l
EAN 5714853443819

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P3K7 (P3K7) 3.7 KW / 5.0 HP
Voltage T2 Three phase 200-240 VAC
Enclosure P66 IP66 / NEMA 4X Backplate
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 14.3
Calculated Net Weight [kg] 14
Typecode Part 1 FC-321P3K7T2P66H2BGX
Typecode Part 2 XSXSXXXXAXBXCXXXXDX
Modelcode01 FC-321P3K7T2P66H2BGX
Modelcode02 XSXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 160% (HO) [KW] 3.7
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
Power Loss HO [W] 185
kVA 6.02
Continuous Current (HO) [A] 16.7
Intermittent Current (HO) [A] 26.7
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality