FC-321P75KT5P66H2BGXXXXSXXXXAXBXCXXXXDX

132L4627

Frequency converter
FC-321P75KT5P66H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ321
(P75K) 75 KW / 100 HP, Three phase 380-500 VAC
IP66 / NEMA 4X Backplate, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: C2
Other options according to model Code

Model code: FC-321P75KT5P66H2BGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 63.9 kg
Net weight 63.6 kg
Volume 0 l
EAN 5714853441129

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P75K (P75K) 75 KW / 100 HP
Voltage T5 Three phase 380-500 VAC
Enclosure P66 IP66 / NEMA 4X Backplate
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 63.9
Calculated Net Weight [kg] 63.6
Typecode Part 1 FC-321P75KT5P66H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 FC-321P75KT5P66H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 90
Power 150% (HO) [KW] 75
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
Continuous Current (NO) [A] 177
Intermittent Current (NO) [A] 195
Continuous Current (NO) [A] 160
Intermittent Current (NO) [A] 176
Power Loss HO [W] 1232
Power Loss HO [W] 1232
kVA 102
Continuous Current (HO) [A] 147
Intermittent Current (HO) [A] 220
Recommended Factory ERR01 Cannot Determine Vendor
Continuous Current (HO) [A] 130
Intermittent Current (HO) [A] 195
Power Loss NO [W] 1474
Power Loss NO [W] 1474
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality