FC-321P30KT5P66H2BGXXXXSXXXXAXBXCXXXXDX

132L4622

Frequency converter
FC-321P30KT5P66H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ321
(P30K) 30 KW / 40 HP, Three phase 380-500 VAC
IP66 / NEMA 4X Backplate, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: C1
Other options according to model Code

Model code: FC-321P30KT5P66H2BGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 36.4 kg
Net weight 36.1 kg
Volume 0 l
EAN 5714853441051

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P30K (P30K) 30 KW / 40 HP
Voltage T5 Three phase 380-500 VAC
Enclosure P66 IP66 / NEMA 4X Backplate
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 36.4
Calculated Net Weight [kg] 36.1
Typecode Part 1 FC-321P30KT5P66H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 FC-321P30KT5P66H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 37
Power 150% (HO) [KW] 30
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
Continuous Current (NO) [A] 73
Intermittent Current (NO) [A] 80.3
Continuous Current (NO) [A] 65
Intermittent Current (NO) [A] 71.5
Power Loss HO [W] 570
Power Loss HO [W] 570
kVA 42.3
Continuous Current (HO) [A] 61
Intermittent Current (HO) [A] 91.5
Recommended Factory ERR01 Cannot Determine Vendor
Continuous Current (HO) [A] 52
Intermittent Current (HO) [A] 78
Power Loss NO [W] 698
Power Loss NO [W] 698
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality