FC-321P11KT6E20HXBGXXXXSXXXXAXBXCXXXXDX

132L4585

Frequency converter
FC-321P11KT6E20HXBGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ321
(P11K) 11 KW / 15 HP, Three phase 525-600 VAC
IP20 / Chassis, No RFI filter
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: B3
Other options according to model Code

Model code: FC-321P11KT6E20HXBGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 11.9 kg
Net weight 11.6 kg
Volume 0 l
EAN 5714853440818

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P11K (P11K) 11 KW / 15 HP
Voltage T6 Three phase 525-600 VAC
Enclosure E20 IP20 / Chassis
RFI Filter HX No RFI filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 11.9
Calculated Net Weight [kg] 11.6
Typecode Part 1 FC-321P11KT6E20HXBGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 FC-321P11KT6E20HXBGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 15
Power 160% (HO) [KW] 11
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
Continuous Current (NO) [A] 23
Intermittent Current (NO) [A] 25.3
Continuous Current (NO) [A] 22
Intermittent Current (NO) [A] 24.2
Power Loss HO [W] 220
Power Loss HO [W] 220
kVA 17.9
Continuous Current (HO) [A] 19
Intermittent Current (HO) [A] 30.4
Recommended Factory ERR01 Cannot Determine Vendor
Width w/ two C options [mm] 225,0
Continuous Current (HO) [A] 18
Intermittent Current (HO) [A] 28.8
Power Loss NO [W] 300
Power Loss NO [W] 300
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality