FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4017

Frequency converter
FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ321
(P15K) 15 KW / 20 HP, Three phase 380-500 VAC
IP20 / Chassis, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: B3
Other options according to model Code

Model code: FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 11.8 kg
Net weight 11.5 kg
Volume 0 l
EAN 5714853434596

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P15K (P15K) 15 KW / 20 HP
Voltage T5 Three phase 380-500 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 11.8
Calculated Net Weight [kg] 11.5
Typecode Part 1 FC-321P15KT5E20H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 FC-321P15KT5E20H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 18.5
Power 160% (HO) [KW] 15
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Power Loss HO [W] 379
Power Loss HO [W] 379
kVA 22.2
Continuous Current (HO) [A] 32
Intermittent Current (HO) [A] 51.2
Recommended Factory ERR01 Cannot Determine Vendor
Width w/ two C options [mm] 225,0
Continuous Current (HO) [A] 27
Intermittent Current (HO) [A] 43.2
Power Loss NO [W] 465
Power Loss NO [W] 465
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality