MCD60240BTXSES3RCVE

132H2258

MCD60240BTXSES3RCVE
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
240 A, Three phase 480 V AC
Enclosed, Nema 3R
Control Voltage: 480/240 VAC
Other options according to Model code

Model code: MCD60240BTXSES3RCVE

Product details

Gross weight 100 kg
Net weight 79 kg
Volume 371.082 l
EAN 5714853310081

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0240 240 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage X Three phase 480 V AC
Enclosure SE Enclosed
Performance S Enc. Standard Duty
IP Rating 3R Nema 3R
Control Voltage CVE 480/240 VAC
Typecode Part 1 MCD60240BTXSES3RCVE
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60240BTXSES3RCVE
Calculated Gross Weight [kg] 100
Calculated Net Weight [kg] 90
ECCN EU EAR99
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality