MCD60215CT7S2X00CV2

132H2239

MCD60215CT7S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
215 A, Three phase 380-690 V AC
Frame size 2, IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60215CT7S2X00CV2

Product details

Gross weight 12.2 kg
Net weight 12.2 kg
Volume 59.4 l
EAN 5714853310425

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0215 215 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60215CT7S2X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60215CT7S2X00CV2
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.7
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality