FC-102P55KT4E20H2XGXXXXSXXXXAXBXCXXXXDX

131F5449

FC-102P55KT4E20H2XGXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-102P55KT4E20H2XGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P55K) 55 KW / 75 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C3
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P55KT4E20H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 34.38 kg
Net weight 32.98 kg
Volume 188.19 l
EAN 5702427452268

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P55KT4E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 55
Height [mm] 550,0
Width w/ no C options [mm] 308,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 73.4
Power Loss NO [W] 1083
Power Loss NO [W] 1083
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Calculated Gross Weight [kg] 36.3
Calculated Net Weight [kg] 36
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P55KT4E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality