FC-102P5K5T2E20H2XGXXXXSXXXXAXBXCXXXXD0

131B9722

Frequency Converter
FC-102P5K5T2E20H2XGXXXXSXXXXAXBXCXXXXD0
VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B3
No C1 option, MCB-107 24V DC backup
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P5K5T2E20H2XGXXXXSXXXXAXBXCXXXXD0

Product details

Gross weight 11.3 kg
Net weight 11.3 kg
Volume 57.75 l
EAN 5710107114856

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P5K5T2E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXD0
Power 110% (NO) [KW] 5.5
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 8.72
Power Loss NO [W] 269
Continuous Current (NO) [A] 24.2
Intermittent Current (NO) [A] 26.6
Calculated Gross Weight [kg] 11.3
Calculated Net Weight [kg] 11
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P5K5T2E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality