FC-102P5K5T4E20H2XGXXXXSXXXXAXBPCXXXXDX

131B9081

Frequency Converter
FC-102P5K5T4E20H2XGXXXXSXXXXAXBPCXXXXDX
VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, MCB-105 Relay Card

Other options according to Model Code

Model code: FC-102P5K5T4E20H2XGXXXXSXXXXAXBPCXXXXDX

Product details

Gross weight 6.6 kg
Net weight 6.6 kg
Volume 0 l
EAN 5702427380738

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Product Catalog GLBL Global (Standard)
Typecode Part 1 FC-102P5K5T4E20H2XGX
Typecode Part 2 XXXSXXXXAXBPCXXXXDX
Power 110% (NO) [KW] 5.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 9.01
Power Loss NO [W] 187
Power Loss NO [W] 187
Continuous Current (NO) [A] 13
Intermittent Current (NO) [A] 14.3
Continuous Current (NO) [A] 11
Intermittent Current (NO) [A] 12.1
Calculated Gross Weight [kg] 7.1
Calculated Net Weight [kg] 6.8
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P5K5T4E20H2XGX
Modelcode02 XXXSXXXXAXBPCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality