FC-102P1K1T6E20HXXGXXXXSXXXXAXBXCXXXXDX

131B8125

Frequency Converter
FC-102P1K1T6E20HXXGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P1K1) 1.1 KW / 1.5 HP, Three phase
525 - 600 VAC, (E20) IP20 / Chassis
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P1K1T6E20HXXGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 6.506 kg
Net weight 6.5 kg
Volume 22.04 l
EAN 5702427367913

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P1K1T6E20HXXGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 1.1
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 2.39
Power Loss NO [W] 50
Power Loss NO [W] 50
Continuous Current (NO) [A] 2.6
Intermittent Current (NO) [A] 2.86
Continuous Current (NO) [A] 2.4
Intermittent Current (NO) [A] 2.64
Calculated Gross Weight [kg] 6.8
Calculated Net Weight [kg] 6.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P1K1T6E20HXXGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality